How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.8 | AG: | 6 |
| AJ: | 5.88 | LM: | 7.07 |
| AK: | 4.5 | AD: | 4.99 |
| U: | 0.625 in | V: | 1.94 in |
| AE1: | 0.61 | Center Distance (in): | 2.06 in |
| D: | 2.28 | T: | 1.125 |
| AE2: | 0.4 | C: | 6.38 in |
| F: | 2.88 | I: | 3.61 in |
| J: | 5 in | G: | 1.44 |
| BE: | 0.38 in | L: | 4.82 in |
| BD: | 6.5 | BF: | 0.41 |
Technical Specifications
| Series: | LEESON WORM REDUCER | Input HP @ 1750 RPM: | 0.769 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Product Line: | LEESON WORM REDUCER | Output Shaft Direction: | H1 |
| Model Code: | HM821 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-H1 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | H1 |
| Input Keyway: | 3/16 X 1.38 in | Center Distance (in): | 2.06 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 18 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 970 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |

