Grove Gear W8210522.16 - HM821-60-H1-56-16
Part #:W8210522.16
Catalog #:HM821-60-H1-56-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.61 | LM: | 7.07 |
| D: | 2.28 | AJ: | 5.88 |
| V: | 1.94 in | AK: | 4.5 |
| C: | 6.38 in | BE: | 0.38 in |
| BF: | 0.41 | J: | 5 in |
| AD: | 4.99 | I: | 3.61 in |
| AE2: | 0.4 | B: | 5.8 |
| Center Distance (in): | 2.06 in | BD: | 6.5 |
| T: | 1 | AG: | 6 |
| U: | 0.625 in | G: | 1.44 |
| F: | 2.88 | L: | 4.82 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.674 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output RPM: | 29 |
| Product Line: | LEESON WORM REDUCER | Output Shaft Direction: | H1 |
| Ratio: | 60:1 | Series: | LEESON WORM REDUCER |
| Model Code: | HM821 | Center Distance (in): | 2.06 |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Assembly: | HM-H1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.38 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 940 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |

