How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | AD: | 4.99 |
| C: | 6.38 in | U: | 0.625 in |
| V: | 1.94 in | D: | 2.28 |
| I: | 3.61 in | AJ: | 5.88 |
| F: | 2.88 | G: | 1.44 |
| Center Distance (in): | 2.06 in | AE1: | 0.61 |
| AE2: | 0.4 | B: | 5.8 |
| AG: | 6 | J: | 5 in |
| L: | 4.82 in | BD: | 6.5 |
| T: | 1.188 | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Model Code: | HM821 | Input RPM: | 1,750 |
| Center Distance (in): | 2.06 | Output Shaft Assembly Code: | H1 |
| Assembly: | HM-H1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.38 in | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Product Line: | LEESON WORM REDUCER | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.674 |
| Output RPM: | 29 | Ratio Range: | 60:1 |
| Series: | LEESON WORM REDUCER | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 940 in/lbs |

