How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | AD: | 4.99 |
| T: | 1 | J: | 5 in |
| AJ: | 5.88 | L: | 4.82 in |
| C: | 6.38 in | BF: | 0.41 |
| AE2: | 0.4 | AE1: | 0.61 |
| Center Distance (in): | 2.06 in | AK: | 4.5 |
| G: | 1.44 | V: | 1.94 in |
| LM: | 7.07 | U: | 0.625 in |
| AG: | 6 | B: | 5.8 |
| I: | 3.61 in | BE: | 0.38 in |
| BD: | 6.5 | F: | 2.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.38 in |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | H1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.217 |
| Gear Type: | Worm | Bore Code: | 16 |
| Ratio: | 100:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Product Line: | LEESON WORM REDUCER |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Assembly: | HM-H1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 17 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | HM821 |
| Series: | LEESON WORM REDUCER | Center Distance (in): | 2.06 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |

