How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | Center Distance (in): | 2.06 in |
| G: | 1.44 | C: | 6.38 in |
| LM: | 7.07 | AE1: | 0.61 |
| AG: | 6 | BE: | 0.38 in |
| L: | 4.82 in | AD: | 4.99 |
| U: | 0.625 in | BD: | 6.5 |
| AJ: | 5.88 | F: | 2.88 |
| V: | 1.94 in | BF: | 0.41 |
| AK: | 4.5 | J: | 5 in |
| I: | 3.61 in | T: | 1.125 |
| B: | 5.8 | AE2: | 0.4 |
Technical Specifications
| Bore Code: | 18 | Output Shaft Assembly Code: | H1 |
| Product Line: | LEESON WORM REDUCER | Model Code: | HM821 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.06 |
| Ratio Range: | 100:1 to 250:1 | Series: | LEESON WORM REDUCER |
| Input Diameter (in): | 0.625 in | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.38 in | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Assembly: | HM-H1 | Motor Frame Size: | 56C |
| Output RPM: | 17 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 0.217 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |

