How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.61 | AE2: | 0.4 |
| B: | 5.8 | LM: | 7.07 |
| AG: | 6 | BF: | 0.41 |
| L: | 4.82 in | V: | 1.94 in |
| J: | 5 in | G: | 1.44 |
| U: | 0.625 in | AD: | 4.99 |
| Center Distance (in): | 2.06 in | F: | 2.88 |
| I: | 3.61 in | BE: | 0.38 in |
| C: | 6.38 in | BD: | 6.5 |
| D: | 2.28 | T: | 1.188 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 2.06 | Assembly: | HM-H1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.653 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 5:1 | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Model Code: | HM821 |
| Bore Code: | 19 | Series: | LEESON WORM REDUCER |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 735 | Gear Type: | Worm |
| Motor Frame Size: | 140C | Input Keyway: | 3/16 X 1.38 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Output Diameter (in): | 1.188 in | Product Line: | LEESON WORM REDUCER |
| Output Torque Rating (in-lb): | 614 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |

