How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | B: | 5.8 |
| J: | 5 in | AE2: | 0.4 |
| BF: | 0.41 | AJ: | 5.88 |
| G: | 1.44 | BD: | 6.5 |
| D: | 2.28 | I: | 3.61 in |
| U: | 0.625 in | V: | 1.94 in |
| AD: | 4.99 | F: | 2.88 |
| L: | 4.82 in | BE: | 0.38 in |
| T: | 1.125 | AK: | 4.5 |
| Center Distance (in): | 2.06 in | AE1: | 0.61 |
| AG: | 6 | C: | 6.38 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 140C |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.38 in |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.06 |
| Reducer: | Worm - Right Angle | Series: | LEESON WORM REDUCER |
| Input HP @ 1750 RPM: | 2.793 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-H1 | Ratio Range: | 7.5:1 |
| Model Code: | HM821 | Output RPM: | 233 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Thrust Rating - output shaft: | 811 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Product Line: | LEESON WORM REDUCER |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 692 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |

