How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | AE1: | 0.61 |
| Center Distance (in): | 2.06 in | I: | 3.61 in |
| F: | 2.88 | C: | 6.38 in |
| T: | 1.25 | BF: | 0.41 |
| D: | 2.28 | V: | 1.94 in |
| U: | 0.625 in | AD: | 4.99 |
| AJ: | 5.88 | AK: | 4.5 |
| LM: | 7.07 | AE2: | 0.4 |
| BD: | 6.5 | G: | 1.44 |
| BE: | 0.38 in | L: | 4.82 in |
| B: | 5.8 | AG: | 6 |
Technical Specifications
| Ratio: | 7.5:1 | Assembly: | HM-H1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.793 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | HM821 |
| Center Distance (in): | 2.06 | Output RPM: | 233 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 811 |
| Ratio Range: | 7.5:1 | Product Line: | LEESON WORM REDUCER |
| Input Keyway: | 3/16 X 1.38 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140C | Series: | LEESON WORM REDUCER |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 692 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |

