How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| AD: | 4.99 | T: | 1.188 |
| AE1: | 0.61 | AE2: | 0.4 |
| LM: | 7.07 | I: | 3.61 in |
| L: | 4.82 in | V: | 1.94 in |
| C: | 6.38 in | BF: | 0.41 |
| D: | 2.28 | BD: | 6.5 |
| U: | 0.625 in | AG: | 6 |
| J: | 5 in | B: | 5.8 |
| BE: | 0.38 in | G: | 1.44 |
| Center Distance (in): | 2.06 in | F: | 2.88 |
Technical Specifications
| Output RPM: | 116 | Series: | LEESON WORM REDUCER |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Assembly: | HM-H1 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.38 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.887 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.06 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1099 | Motor Frame Size: | 140C |
| Product Line: | LEESON WORM REDUCER | Ratio: | 15:1 |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Model Code: | HM821 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb | Output Torque Rating (in-lb): | 897 in/lbs |

