Grove Gear W8210529.18 - HM821-20-H1-140-18
Part #:W8210529.18
Catalog #:HM821-20-H1-140-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| I: | 3.61 in | F: | 2.88 |
| LM: | 7.07 | L: | 4.82 in |
| T: | 1.125 | BD: | 6.5 |
| J: | 5 in | G: | 1.44 |
| AE2: | 0.4 | D: | 2.28 |
| AJ: | 5.88 | Center Distance (in): | 2.06 in |
| V: | 1.94 in | B: | 5.8 |
| U: | 0.625 in | AD: | 4.99 |
| BF: | 0.41 | C: | 6.38 in |
| AG: | 6 | AE1: | 0.61 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 87 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Model Code: | HM821 | Center Distance (in): | 2.06 |
| Input Keyway: | 3/16 X 1.38 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Assembly: | HM-H1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Series: | LEESON WORM REDUCER | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 1.584 | Motor Frame Size: | 140C |
| Bore Code: | 18 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | LEESON WORM REDUCER | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,175 lb | Output Torque Rating (in-lb): | 964 in/lbs |

