How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.94 in |
| G: | 1.44 | AD: | 4.99 |
| AG: | 6 | U: | 0.625 in |
| BF: | 0.41 | Center Distance (in): | 2.06 in |
| BD: | 6.5 | T: | 1 |
| D: | 2.28 | J: | 5 in |
| F: | 2.88 | I: | 3.61 in |
| AE2: | 0.4 | AE1: | 0.61 |
| LM: | 7.07 | C: | 6.38 in |
| B: | 5.8 | AK: | 4.5 |
| AJ: | 5.88 | L: | 4.82 in |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 58 |
| Input Keyway: | 3/16 X 1.38 in | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 1.129 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 2.06 |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 140C |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Assembly: | HM-H1 | Series: | LEESON WORM REDUCER |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Model Code: | HM821 |
| Product Line: | LEESON WORM REDUCER | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 968 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |

