How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | AE1: | 0.61 |
| F: | 2.88 | AD: | 4.99 |
| T: | 1.125 | BE: | 0.38 in |
| AK: | 4.5 | LM: | 7.07 |
| C: | 6.38 in | J: | 5 in |
| L: | 4.82 in | U: | 0.625 in |
| AE2: | 0.4 | B: | 5.8 |
| BF: | 0.41 | V: | 1.94 in |
| BD: | 6.5 | Center Distance (in): | 2.06 in |
| AG: | 6 | I: | 3.61 in |
| G: | 1.44 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 18 | Input RPM: | 1,750 |
| Motor Frame Size: | 140C | Input Keyway: | 3/16 X 1.38 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.125 in |
| Assembly: | HM-H1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.129 | Output Shaft: | Hollow Bore |
| Series: | LEESON WORM REDUCER | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.06 | Product Line: | LEESON WORM REDUCER |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | HM821 |
| Gear Type: | Worm | Output RPM: | 58 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 968 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |

