How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | B: | 5.8 |
| G: | 1.44 | V: | 1.94 in |
| J: | 5 in | AJ: | 5.88 |
| C: | 6.38 in | AK: | 4.5 |
| BE: | 0.38 in | AG: | 6 |
| L: | 4.82 in | BF: | 0.41 |
| I: | 3.61 in | F: | 2.88 |
| AE2: | 0.4 | AD: | 4.99 |
| BD: | 6.5 | U: | 0.625 in |
| AE1: | 0.61 | T: | 1 |
| Center Distance (in): | 2.06 in | D: | 2.28 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 16 | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Ratio: | 40:1 | Product Line: | LEESON WORM REDUCER |
| Output RPM: | 43 | Input HP @ 1750 RPM: | 0.916 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | HM-H1 | Center Distance (in): | 2.06 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140C | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Series: | LEESON WORM REDUCER | Model Code: | HM821 |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb | Output Torque Rating (in-lb): | 971 in/lbs |

