Grove Gear W8210532.18 - HM821-40-H1-140-18
Part #:W8210532.18
Catalog #:HM821-40-H1-140-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | G: | 1.44 |
| D: | 2.28 | F: | 2.88 |
| AD: | 4.99 | AE1: | 0.61 |
| I: | 3.61 in | BF: | 0.41 |
| LM: | 7.07 | AJ: | 5.88 |
| V: | 1.94 in | T: | 1.125 |
| AE2: | 0.4 | C: | 6.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| J: | 5 in | B: | 5.8 |
| U: | 0.625 in | AG: | 6 |
| L: | 4.82 in | BD: | 6.5 |
Technical Specifications
| Output RPM: | 43 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-H1 | Model Code: | HM821 |
| Series: | LEESON WORM REDUCER | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 140C | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.38 in |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.06 | Product Line: | LEESON WORM REDUCER |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 0.916 |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb | Output Torque Rating (in-lb): | 971 in/lbs |

