How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | J: | 5 in |
| T: | 1.188 | Center Distance (in): | 2.06 in |
| G: | 1.44 | AD: | 4.99 |
| AE1: | 0.61 | L: | 4.82 in |
| B: | 5.8 | BD: | 6.5 |
| AJ: | 5.88 | AE2: | 0.4 |
| I: | 3.61 in | BE: | 0.38 in |
| V: | 1.94 in | D: | 2.28 |
| F: | 2.88 | LM: | 7.07 |
| C: | 6.38 in | AK: | 4.5 |
| AG: | 6 | U: | 0.625 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 19 | Gear Type: | Worm |
| Product Line: | LEESON WORM REDUCER | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.916 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.188 in |
| Model Code: | HM821 | Assembly: | HM-H1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.06 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140C |
| Input Keyway: | 3/16 X 1.38 in | Product Type: | Right Angle |
| Output RPM: | 43 | Ratio: | 40:1 |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Series: | LEESON WORM REDUCER |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |

