How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.188 |
| BF: | 0.41 | G: | 1.44 |
| AJ: | 5.88 | BD: | 6.5 |
| AE2: | 0.4 | AD: | 4.99 |
| Center Distance (in): | 2.06 in | C: | 6.38 in |
| D: | 2.28 | I: | 3.61 in |
| J: | 5 in | L: | 4.82 in |
| AG: | 6 | AK: | 4.5 |
| LM: | 7.07 | F: | 2.88 |
| B: | 5.8 | U: | 0.625 in |
| V: | 1.94 in | AE1: | 0.61 |
Technical Specifications
| Assembly: | HM-H1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Center Distance (in): | 2.06 |
| Input Keyway: | 3/16 X 1.38 in | Thrust Rating - output shaft: | 1144 |
| Series: | LEESON WORM REDUCER | Ratio Range: | 50:1 |
| Product Line: | LEESON WORM REDUCER | Motor Frame Size: | 140C |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Model Code: | HM821 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.769 |
| Output Torque Rating (in-lb): | 970 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |

