How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | B: | 5.8 |
| AK: | 4.5 | T: | 1.125 |
| C: | 6.38 in | U: | 0.625 in |
| BD: | 6.5 | BE: | 0.38 in |
| AJ: | 5.88 | AD: | 4.99 |
| AE2: | 0.4 | AE1: | 0.61 |
| LM: | 7.07 | D: | 2.28 |
| BF: | 0.41 | L: | 4.82 in |
| Center Distance (in): | 2.06 in | AG: | 6 |
| I: | 3.61 in | V: | 1.94 in |
| G: | 1.44 | J: | 5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.38 in |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Model Code: | HM821 | Service Factor: | 1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-H1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | LEESON WORM REDUCER |
| Input Diameter (in): | 0.625 in | Bore Code: | 18 |
| Center Distance (in): | 2.06 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 29 | Product Line: | LEESON WORM REDUCER |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.674 |
| Motor Frame Size: | 140C | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 940 in/lbs |

