How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | Center Distance (in): | 2.06 in |
| BF: | 0.41 | AE1: | 0.61 |
| L: | 4.82 in | B: | 5.8 |
| G: | 1.44 | T: | 1.125 |
| C: | 6.38 in | BD: | 6.5 |
| J: | 5 in | BE: | 0.38 in |
| F: | 2.88 | U: | 0.625 in |
| I: | 3.61 in | AJ: | 5.88 |
| AK: | 4.5 | AG: | 6 |
| V: | 1.94 in | AD: | 4.99 |
| AE2: | 0.4 | D: | 2.28 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output RPM: | 21 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.304 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 18 |
| Assembly: | HM-H1 | Output Shaft Direction: | H1 |
| Motor Frame Size: | 140C | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | HM821 |
| Thrust Rating - output shaft: | 1144 | Series: | LEESON WORM REDUCER |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | H1 |
| Product Line: | LEESON WORM REDUCER | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.06 | Input Keyway: | 3/16 X 1.38 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb | Output Torque Rating (in-lb): | 547 in/lbs |

