How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | V: | 1.94 in |
| G: | 1.44 | BD: | 6.5 |
| LM: | 7.07 | AJ: | 5.88 |
| L: | 4.82 in | Center Distance (in): | 2.06 in |
| U: | 0.625 in | BE: | 0.38 in |
| AK: | 4.5 | AD: | 4.99 |
| AG: | 6 | BF: | 0.41 |
| B: | 5.8 | D: | 2.28 |
| AE2: | 0.4 | T: | 1.438 |
| F: | 2.88 | AE1: | 0.61 |
| J: | 5 in | I: | 3.61 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Assembly: | HM-H1 | Input HP @ 1750 RPM: | 0.304 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.38 in |
| Motor Frame Size: | 140C | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Ratio: | 80:1 |
| Product Line: | LEESON WORM REDUCER | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 21 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Model Code: | HM821 |
| Series: | LEESON WORM REDUCER | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 2.06 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb | Output Torque Rating (in-lb): | 547 in/lbs |

