How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | B: | 5.8 |
| T: | 1.125 | BD: | 6.5 |
| L: | 4.82 in | F: | 2.88 |
| AE2: | 0.4 | J: | 5 in |
| BF: | 0.41 | Center Distance (in): | 2.06 in |
| LM: | 7.07 | AK: | 4.5 |
| V: | 1.94 in | AG: | 6 |
| AJ: | 5.88 | I: | 3.61 in |
| AD: | 4.99 | AE1: | 0.61 |
| U: | 0.625 in | BE: | 0.38 in |
| G: | 1.44 | D: | 2.28 |
Technical Specifications
| Gear Type: | Worm | Assembly: | HM-H1 |
| Model Code: | HM821 | Product Type: | Right Angle |
| Center Distance (in): | 2.06 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | H1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.217 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140C | Output Shaft Direction: | H1 |
| Series: | LEESON WORM REDUCER | Ratio Range: | 100:1 to 250:1 |
| Product Line: | LEESON WORM REDUCER | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Output RPM: | 17 |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |

