Grove Gear W8210536.23 - HM821-100-H1-140-23
Part #:W8210536.23
Catalog #:HM821-100-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 2.06 in | BE: | 0.38 in |
| BD: | 6.5 | I: | 3.61 in |
| D: | 2.28 | AG: | 6 |
| T: | 1.438 | V: | 1.94 in |
| U: | 0.625 in | AD: | 4.99 |
| LM: | 7.07 | BF: | 0.41 |
| AE1: | 0.61 | AE2: | 0.4 |
| F: | 2.88 | C: | 6.38 in |
| J: | 5 in | B: | 5.8 |
| L: | 4.82 in | G: | 1.44 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Model Code: | HM821 |
| Input Diameter (in): | 0.625 in | Assembly: | HM-H1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140C |
| Thrust Rating - output shaft: | 1144 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Input HP @ 1750 RPM: | 0.217 | Center Distance (in): | 2.06 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Series: | LEESON WORM REDUCER |
| Service Factor: | 1 | Output RPM: | 17 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Product Line: | LEESON WORM REDUCER |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Shaft Assembly Code: | H1 |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |

