Grove Gear W8210537.18 - HMQ821-05-H1-56-18
Part #:W8210537.18
Catalog #:HMQ821-05-H1-56-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | I: | 3.61 in |
| AD: | 4.99 | AE2: | 0.4 |
| BE: | 0.38 in | LQ: | 4.46 in |
| G: | 1.44 | AJ: | 5.88 |
| B: | 5.8 | D: | 2.28 |
| BF: | 0.41 | T: | 1.125 |
| BD: | 6.5 | RQ: | 4.06 in |
| AK: | 4.5 | AE1: | 0.61 |
| V: | 1.94 in | F: | 2.88 |
| Center Distance (in): | 2.06 in | AG: | 6 |
| C: | 6.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 735 | Housing Material: | Cast Iron |
| Product Line: | LEESON WORM REDUCER | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Bore Code: | 18 |
| Model Code: | HMQ821 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Service Factor: | 1 | Series: | LEESON WORM REDUCER |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 3.653 | Output RPM: | 350 |
| Center Distance (in): | 2.06 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 614 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |

