How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.99 | AJ: | 5.88 |
| G: | 1.44 | BE: | 0.38 in |
| RQ: | 4.06 in | T: | 1.125 |
| LQ: | 4.46 in | F: | 2.88 |
| AK: | 4.5 | AG: | 6 |
| BF: | 0.41 | AE2: | 0.4 |
| C: | 6.38 in | I: | 3.61 in |
| Center Distance (in): | 2.06 in | BD: | 6.5 |
| J: | 5 in | V: | 1.94 in |
| AE1: | 0.61 | B: | 5.8 |
| D: | 2.28 |
Technical Specifications
| Output RPM: | 233 | Input HP @ 1750 RPM: | 2.793 |
| Product Line: | LEESON WORM REDUCER | Service Factor: | 1 |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | LEESON WORM REDUCER |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Center Distance (in): | 2.06 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 811 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ821 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,035 lb | Output Torque Rating (in-lb): | 692 in/lbs |

