How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.06 in | G: | 1.44 |
| AE2: | 0.4 | Center Distance (in): | 2.06 in |
| C: | 6.38 in | AD: | 4.99 |
| AK: | 4.5 | V: | 1.94 in |
| BE: | 0.38 in | LQ: | 4.46 in |
| BD: | 6.5 | AG: | 6 |
| BF: | 0.41 | T: | 1.125 |
| J: | 5 in | AE1: | 0.61 |
| AJ: | 5.88 | B: | 5.8 |
| D: | 2.28 | I: | 3.61 in |
| F: | 2.88 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-H1 |
| Product Line: | LEESON WORM REDUCER | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Series: | LEESON WORM REDUCER | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Center Distance (in): | 2.06 |
| Bore Code: | 18 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Model Code: | HMQ821 | Input HP @ 1750 RPM: | 1.584 |
| No. of Gear Reductions: | Single | Output RPM: | 87 |
| Overhung Load Rating (Output Shaft(lb)): | 1,175 lb | Output Torque Rating (in-lb): | 964 in/lbs |

