How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | B: | 5.8 |
| BD: | 6.5 | F: | 2.88 |
| T: | 1 | AE1: | 0.61 |
| AK: | 4.5 | AG: | 6 |
| G: | 1.44 | AJ: | 5.88 |
| BE: | 0.38 in | RQ: | 4.06 in |
| C: | 6.38 in | V: | 1.94 in |
| LQ: | 4.46 in | AE2: | 0.4 |
| I: | 3.61 in | AD: | 4.99 |
| D: | 2.28 | BF: | 0.41 |
| Center Distance (in): | 2.06 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | LEESON WORM REDUCER |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Ratio: | 25:1 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Series: | LEESON WORM REDUCER |
| Input HP @ 1750 RPM: | 1.333 | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Model Code: | HMQ821 |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Center Distance (in): | 2.06 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb | Output Torque Rating (in-lb): | 985 in/lbs |

