How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 6 |
| AE1: | 0.61 | AJ: | 5.88 |
| I: | 3.61 in | AE2: | 0.4 |
| F: | 2.88 | BD: | 6.5 |
| T: | 1.125 | G: | 1.44 |
| BE: | 0.38 in | B: | 5.8 |
| Center Distance (in): | 2.06 in | RQ: | 4.06 in |
| D: | 2.28 | V: | 1.94 in |
| C: | 6.38 in | LQ: | 4.46 in |
| AK: | 4.5 | J: | 5 in |
| AD: | 4.99 |
Technical Specifications
| Ratio Range: | 25:1 | Bore Code: | 18 |
| Model Code: | HMQ821 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.333 | Output RPM: | 70 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 0.875 |
| Ratio: | 25:1 | Output Key: | 1/4 X 2.50 |
| Series: | LEESON WORM REDUCER | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Product Line: | LEESON WORM REDUCER |
| Center Distance (in): | 2.06 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb | Output Torque Rating (in-lb): | 985 in/lbs |

