Grove Gear W8210556.16 - HMQ821-40-H1-140-16
Part #:W8210556.16
Catalog #:HMQ821-40-H1-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.4 | J: | 5 in |
| T: | 1 | G: | 1.44 |
| B: | 5.8 | LQ: | 4.46 in |
| D: | 2.28 | F: | 2.88 |
| BE: | 0.38 in | I: | 3.61 in |
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| BF: | 0.41 | RQ: | 4.06 in |
| BD: | 6.5 | C: | 6.38 in |
| AG: | 6 | AE1: | 0.61 |
| AJ: | 5.88 | AD: | 4.99 |
| V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output RPM: | 43 |
| Product Line: | LEESON WORM REDUCER | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 2.06 | Input HP @ 1750 RPM: | 0.916 |
| Shaft Seal Material: | Viton | Series: | LEESON WORM REDUCER |
| Model Code: | HMQ821 | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |

