Grove Gear W8210556.19 - HMQ821-40-H1-140-19
Part #:W8210556.19
Catalog #:HMQ821-40-H1-140-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.8 | AE1: | 0.61 |
| I: | 3.61 in | AK: | 4.5 |
| AE2: | 0.4 | BE: | 0.38 in |
| AD: | 4.99 | Center Distance (in): | 2.06 in |
| J: | 5 in | AJ: | 5.88 |
| AG: | 6 | V: | 1.94 in |
| C: | 6.38 in | RQ: | 4.06 in |
| BF: | 0.41 | F: | 2.88 |
| T: | 1.188 | BD: | 6.5 |
| LQ: | 4.46 in | G: | 1.44 |
| D: | 2.28 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 0.916 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.06 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Product Line: | LEESON WORM REDUCER | Output Shaft Direction: | H1 |
| Output RPM: | 43 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Model Code: | HMQ821 | Gear Type: | Worm |
| Series: | LEESON WORM REDUCER | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |

