How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | B: | 5.8 |
| BE: | 0.38 in | RQ: | 4.06 in |
| AE1: | 0.61 | AJ: | 5.88 |
| AK: | 4.5 | I: | 3.61 in |
| AD: | 4.99 | LQ: | 4.46 in |
| BF: | 0.41 | G: | 1.44 |
| V: | 1.94 in | AE2: | 0.4 |
| BD: | 6.5 | C: | 6.38 in |
| D: | 2.28 | F: | 2.88 |
| J: | 5 in | AG: | 6 |
| Center Distance (in): | 2.06 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 35 |
| Center Distance (in): | 2.06 | Model Code: | HMQ821 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.769 |
| No. of Gear Reductions: | Single | Series: | LEESON WORM REDUCER |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Housing Material: | Cast Iron |
| Product Line: | LEESON WORM REDUCER | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 0.875 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 970 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |

