Grove Gear W8210558.16 - HMQ821-60-H1-140-16
Part #:W8210558.16
Catalog #:HMQ821-60-H1-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.61 | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | AE2: | 0.4 |
| AG: | 6 | RQ: | 4.06 in |
| G: | 1.44 | I: | 3.61 in |
| V: | 1.94 in | BD: | 6.5 |
| T: | 1 | F: | 2.88 |
| LQ: | 4.46 in | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| B: | 5.8 | J: | 5 in |
| C: | 6.38 in | D: | 2.28 |
| AD: | 4.99 |
Technical Specifications
| Gear Type: | Worm | Model Code: | HMQ821 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 1144 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | H1 | Product Line: | LEESON WORM REDUCER |
| Motor Frame Size: | 140 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output RPM: | 29 |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Series: | LEESON WORM REDUCER |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.674 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 2.06 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 940 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |

