How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.06 in | AE1: | 0.61 |
| F: | 2.88 | I: | 3.61 in |
| AJ: | 5.88 | V: | 1.94 in |
| Center Distance (in): | 2.06 in | J: | 5 in |
| BD: | 6.5 | D: | 2.28 |
| BE: | 0.38 in | AD: | 4.99 |
| B: | 5.8 | AK: | 4.5 |
| BF: | 0.41 | AG: | 6 |
| AE2: | 0.4 | T: | 1 |
| C: | 6.38 in | G: | 1.44 |
| LQ: | 4.46 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Center Distance (in): | 2.06 | Ratio Range: | 80:1 |
| Assembly: | HMQ-H1 | Bore Code: | 16 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Product Line: | LEESON WORM REDUCER |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Output RPM: | 21 | Model Code: | HMQ821 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.304 |
| Series: | LEESON WORM REDUCER | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |

