How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.99 | I: | 3.61 in |
| Center Distance (in): | 2.06 in | AE2: | 0.4 |
| AJ: | 5.88 | G: | 1.44 |
| LQ: | 4.46 in | RQ: | 4.06 in |
| BD: | 6.5 | AK: | 4.5 |
| T: | 1.125 | B: | 5.8 |
| J: | 5 in | C: | 6.38 in |
| F: | 2.88 | V: | 1.94 in |
| AE1: | 0.61 | AG: | 6 |
| D: | 2.28 | BF: | 0.41 |
| BE: | 0.38 in |
Technical Specifications
| Output RPM: | 21 | Center Distance (in): | 2.06 |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Model Code: | HMQ821 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-H1 |
| Series: | LEESON WORM REDUCER | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.304 | Thrust Rating - output shaft: | 1144 |
| Product Line: | LEESON WORM REDUCER | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb | Output Torque Rating (in-lb): | 547 in/lbs |

