Grove Gear W8210559.19 - HMQ821-80-H1-140-19
Part #:W8210559.19
Catalog #:HMQ821-80-H1-140-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | I: | 3.61 in |
| AK: | 4.5 | D: | 2.28 |
| T: | 1.188 | C: | 6.38 in |
| BD: | 6.5 | RQ: | 4.06 in |
| AJ: | 5.88 | LQ: | 4.46 in |
| AE1: | 0.61 | V: | 1.94 in |
| BF: | 0.41 | Center Distance (in): | 2.06 in |
| G: | 1.44 | F: | 2.88 |
| AE2: | 0.4 | B: | 5.8 |
| BE: | 0.38 in | AD: | 4.99 |
| AG: | 6 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ821 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Center Distance (in): | 2.06 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 1144 |
| Product Line: | LEESON WORM REDUCER | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 21 |
| Series: | LEESON WORM REDUCER | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 0.304 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb | Output Torque Rating (in-lb): | 547 in/lbs |

