How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | I: | 3.61 in |
| AG: | 6 | F: | 2.88 |
| AD: | 4.99 | BF: | 0.41 |
| AE2: | 0.4 | C: | 6.38 in |
| AE1: | 0.61 | G: | 1.44 |
| RQ: | 4.06 in | Center Distance (in): | 2.06 in |
| AJ: | 5.88 | B: | 5.8 |
| LQ: | 4.46 in | BD: | 6.5 |
| J: | 5 in | AK: | 4.5 |
| BE: | 0.38 in | V: | 1.94 in |
| T: | 1 |
Technical Specifications
| Bore Code: | 16 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.217 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 2.06 |
| Output Key: | 1/4 X 2.50 | Product Line: | LEESON WORM REDUCER |
| Series: | LEESON WORM REDUCER | Model Code: | HMQ821 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 140 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Ratio Range: | 100:1 to 250:1 | Assembly: | HMQ-H1 |
| Output RPM: | 17 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |

