How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.63 | AK: | 3 |
| AG: | 6 | V: | 1.94 in |
| BE: | 0.38 in | C: | 6.38 in |
| AE1: | 0.61 | D: | 2.28 |
| B: | 5.8 | BD: | 4.36 |
| T: | 1.25 | AD: | 4.99 |
| F: | 2.88 | I: | 3.61 in |
| G: | 1.44 | L: | 4.82 in |
| Center Distance (in): | 2.06 in | AJ: | 3.75 |
| AE2: | 0.4 | BF: | 0.28 |
| J: | 5 in | U: | 0.625 in |
Technical Specifications
| Product Line: | LEESON WORM REDUCER | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Assembly: | HM-H1 | Input Keyway: | 3/16 X 1.38 in |
| Input HP @ 1750 RPM: | 3.653 | Center Distance (in): | 2.06 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Bore Code: | 20 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Model Code: | HM821 |
| Thrust Rating - output shaft: | 735 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | LEESON WORM REDUCER |
| Output RPM: | 350 | Motor Frame Size: | 48C |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 614 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |

