How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | D: | 2.28 |
| AD: | 4.99 | F: | 2.88 |
| AG: | 6 | AE2: | 0.4 |
| AK: | 3 | L: | 4.82 in |
| U: | 0.625 in | AJ: | 3.75 |
| C: | 6.38 in | G: | 1.44 |
| BF: | 0.28 | LM: | 6.63 |
| BE: | 0.38 in | BD: | 4.36 |
| B: | 5.8 | V: | 1.94 in |
| I: | 3.61 in | J: | 5 in |
| Center Distance (in): | 2.06 in | AE1: | 0.61 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 811 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Motor Frame Size: | 48C | Input HP @ 1750 RPM: | 2.793 |
| Shaft Seal Material: | Viton | Product Line: | LEESON WORM REDUCER |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.38 in |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | HM-H1 |
| Model Code: | HM821 | Center Distance (in): | 2.06 |
| Bore Code: | 16 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Series: | LEESON WORM REDUCER |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,035 lb | Output Torque Rating (in-lb): | 692 in/lbs |

