How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | F: | 2.88 |
| C: | 6.38 in | Center Distance (in): | 2.06 in |
| AE2: | 0.4 | L: | 4.82 in |
| D: | 2.28 | T: | 1.125 |
| G: | 1.44 | AD: | 4.99 |
| U: | 0.625 in | LM: | 6.63 |
| AE1: | 0.61 | BE: | 0.38 in |
| AK: | 3 | BD: | 4.36 |
| B: | 5.8 | BF: | 0.28 |
| V: | 1.94 in | AJ: | 3.75 |
| J: | 5 in | I: | 3.61 in |
Technical Specifications
| Output Shaft Direction: | H1 | Motor Frame Size: | 48C |
| Output Key: | 1/4 X 2.50 | Model Code: | HM821 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Input Style: | Flexible Coupling Input | Series: | LEESON WORM REDUCER |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 2.793 |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.38 in |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 811 | Assembly: | HM-H1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.06 | Product Line: | LEESON WORM REDUCER |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,035 lb | Output Torque Rating (in-lb): | 692 in/lbs |

