How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BE: | 0.38 in |
| AG: | 6 | J: | 5 in |
| L: | 4.82 in | T: | 1.188 |
| I: | 3.61 in | B: | 5.8 |
| D: | 2.28 | F: | 2.88 |
| U: | 0.625 in | AE1: | 0.61 |
| C: | 6.38 in | BD: | 4.36 |
| AE2: | 0.4 | AJ: | 3.75 |
| G: | 1.44 | Center Distance (in): | 2.06 in |
| LM: | 6.63 | AD: | 4.99 |
| AK: | 3 | BF: | 0.28 |
Technical Specifications
| Output RPM: | 233 | Thrust Rating - output shaft: | 811 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Center Distance (in): | 2.06 | Input Diameter (in): | 0.625 in |
| Ratio: | 7.5:1 | Series: | LEESON WORM REDUCER |
| Input RPM: | 1,750 | Model Code: | HM821 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Assembly: | HM-H1 |
| Output Shaft Assembly Code: | H1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 48C |
| Input Keyway: | 3/16 X 1.38 in | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Product Line: | LEESON WORM REDUCER | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.793 |
| Output Torque Rating (in-lb): | 692 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |

