How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 3 |
| BF: | 0.28 | BD: | 4.36 |
| U: | 0.625 in | D: | 2.28 |
| I: | 3.61 in | AE1: | 0.61 |
| L: | 4.82 in | B: | 5.8 |
| F: | 2.88 | T: | 1.438 |
| AJ: | 3.75 | BE: | 0.38 in |
| G: | 1.44 | LM: | 6.63 |
| Center Distance (in): | 2.06 in | J: | 5 in |
| C: | 6.38 in | AG: | 6 |
| AE2: | 0.4 | AD: | 4.99 |
Technical Specifications
| Output Shaft Direction: | H1 | Center Distance (in): | 2.06 |
| Bore Code: | 23 | Series: | LEESON WORM REDUCER |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.38 in |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | H1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 2.793 |
| Assembly: | HM-H1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 48C | Output RPM: | 233 |
| Service Factor: | 1 | Model Code: | HM821 |
| No. of Gear Reductions: | Single | Product Line: | LEESON WORM REDUCER |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 811 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 692 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |

