How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.61 | AJ: | 3.75 |
| D: | 2.28 | BD: | 4.36 |
| T: | 1.125 | LM: | 6.63 |
| V: | 1.94 in | B: | 5.8 |
| Center Distance (in): | 2.06 in | F: | 2.88 |
| AG: | 6 | BE: | 0.38 in |
| AE2: | 0.4 | G: | 1.44 |
| C: | 6.38 in | I: | 3.61 in |
| AD: | 4.99 | L: | 4.82 in |
| J: | 5 in | BF: | 0.28 |
| U: | 0.625 in | AK: | 3 |
Technical Specifications
| Product Line: | LEESON WORM REDUCER | Input Keyway: | 3/16 X 1.38 in |
| Motor Frame Size: | 48C | Ratio: | 10:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.464 |
| Bore Code: | 18 | Assembly: | HM-H1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 898 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 10:1 | Output Shaft Direction: | H1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.125 in |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.06 | Model Code: | HM821 |
| Output Shaft: | Hollow Bore | Series: | LEESON WORM REDUCER |
| Overhung Load Rating (Output Shaft(lb)): | 1,065 lb | Output Torque Rating (in-lb): | 805 in/lbs |

