How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | BD: | 4.36 |
| BE: | 0.38 in | L: | 4.82 in |
| Center Distance (in): | 2.06 in | AD: | 4.99 |
| LM: | 6.63 | V: | 1.94 in |
| G: | 1.44 | D: | 2.28 |
| AE1: | 0.61 | AJ: | 3.75 |
| AE2: | 0.4 | AK: | 3 |
| I: | 3.61 in | B: | 5.8 |
| U: | 0.625 in | BF: | 0.28 |
| F: | 2.88 | C: | 6.38 in |
| J: | 5 in | T: | 1.438 |
Technical Specifications
| Motor Frame Size: | 48C | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.06 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Assembly: | HM-H1 |
| Gear Type: | Worm | Model Code: | HM821 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | LEESON WORM REDUCER | Input HP @ 1750 RPM: | 2.464 |
| Series: | LEESON WORM REDUCER | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 23 | Thrust Rating - output shaft: | 898 |
| Output Shaft Direction: | H1 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.38 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,065 lb | Output Torque Rating (in-lb): | 805 in/lbs |

