How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | T: | 1.125 |
| C: | 6.38 in | G: | 1.44 |
| AK: | 3 | J: | 5 in |
| U: | 0.625 in | D: | 2.28 |
| I: | 3.61 in | AJ: | 3.75 |
| Center Distance (in): | 2.06 in | BD: | 4.36 |
| AE1: | 0.61 | AE2: | 0.4 |
| BE: | 0.38 in | F: | 2.88 |
| V: | 1.94 in | B: | 5.8 |
| LM: | 6.63 | AD: | 4.99 |
| AG: | 6 | L: | 4.82 in |
Technical Specifications
| Model Code: | HM821 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Motor Frame Size: | 48C | Center Distance (in): | 2.06 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.625 in |
| Output RPM: | 116 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1099 | Input Keyway: | 3/16 X 1.38 in |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | LEESON WORM REDUCER |
| Input HP @ 1750 RPM: | 1.887 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | H1 | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 2.50 | Product Line: | LEESON WORM REDUCER |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Assembly: | HM-H1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 897 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |

