How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AE1: | 0.61 |
| B: | 5.8 | G: | 1.44 |
| BF: | 0.28 | AE2: | 0.4 |
| AK: | 3 | F: | 2.88 |
| BE: | 0.38 in | AD: | 4.99 |
| U: | 0.625 in | BD: | 4.36 |
| D: | 2.28 | AJ: | 3.75 |
| I: | 3.61 in | LM: | 6.63 |
| Center Distance (in): | 2.06 in | C: | 6.38 in |
| J: | 5 in | L: | 4.82 in |
| V: | 1.94 in | AG: | 6 |
Technical Specifications
| Product Line: | LEESON WORM REDUCER | Output RPM: | 116 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Assembly: | HM-H1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 15:1 | Center Distance (in): | 2.06 |
| Housing Material: | Cast Iron | Model Code: | HM821 |
| Input HP @ 1750 RPM: | 1.887 | Input Keyway: | 3/16 X 1.38 in |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Series: | LEESON WORM REDUCER | Input RPM: | 1,750 |
| Bore Code: | 20 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 1099 |
| Motor Frame Size: | 48C | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 897 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |

