How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | B: | 5.8 |
| BD: | 4.36 | T: | 1 |
| LM: | 6.63 | BE: | 0.38 in |
| AD: | 4.99 | AJ: | 3.75 |
| AG: | 6 | Center Distance (in): | 2.06 in |
| C: | 6.38 in | G: | 1.44 |
| F: | 2.88 | AE1: | 0.61 |
| U: | 0.625 in | J: | 5 in |
| AE2: | 0.4 | AK: | 3 |
| V: | 1.94 in | BF: | 0.28 |
| L: | 4.82 in | I: | 3.61 in |
Technical Specifications
| Output Shaft Direction: | H1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Center Distance (in): | 2.06 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Assembly: | HM-H1 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 1.584 | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Housing Material: | Cast Iron | Series: | LEESON WORM REDUCER |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 87 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Product Line: | LEESON WORM REDUCER | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Model Code: | HM821 |
| Motor Frame Size: | 48C | Input Keyway: | 3/16 X 1.38 in |
| Output Torque Rating (in-lb): | 964 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |

