How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | AJ: | 3.75 |
| AE2: | 0.4 | BD: | 4.36 |
| D: | 2.28 | T: | 1.188 |
| G: | 1.44 | J: | 5 in |
| L: | 4.82 in | B: | 5.8 |
| U: | 0.625 in | AG: | 6 |
| AK: | 3 | F: | 2.88 |
| V: | 1.94 in | AD: | 4.99 |
| LM: | 6.63 | BF: | 0.28 |
| C: | 6.38 in | AE1: | 0.61 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Motor Frame Size: | 48C | Model Code: | HM821 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | LEESON WORM REDUCER |
| Output RPM: | 87 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Series: | LEESON WORM REDUCER | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 2.06 | Input Keyway: | 3/16 X 1.38 in |
| Assembly: | HM-H1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.584 |
| Thrust Rating - output shaft: | 1144 | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,175 lb | Output Torque Rating (in-lb): | 964 in/lbs |

