How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | G: | 1.44 |
| AJ: | 3.75 | F: | 2.88 |
| U: | 0.625 in | Center Distance (in): | 2.06 in |
| T: | 1 | BD: | 4.36 |
| BE: | 0.38 in | C: | 6.38 in |
| AD: | 4.99 | AE1: | 0.61 |
| B: | 5.8 | I: | 3.61 in |
| AK: | 3 | AG: | 6 |
| D: | 2.28 | L: | 4.82 in |
| LM: | 6.63 | V: | 1.94 in |
| BF: | 0.28 | AE2: | 0.4 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.06 | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48C |
| Model Code: | HM821 | Ratio: | 30:1 |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Output RPM: | 58 |
| Bore Code: | 16 | Assembly: | HM-H1 |
| Input Keyway: | 3/16 X 1.38 in | Housing Material: | Cast Iron |
| Series: | LEESON WORM REDUCER | Product Line: | LEESON WORM REDUCER |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.129 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 968 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |

