How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | F: | 2.88 |
| AD: | 4.99 | C: | 6.38 in |
| V: | 1.94 in | J: | 5 in |
| AG: | 6 | I: | 3.61 in |
| Center Distance (in): | 2.06 in | AE2: | 0.4 |
| BD: | 4.36 | AE1: | 0.61 |
| AJ: | 3.75 | B: | 5.8 |
| AK: | 3 | BE: | 0.38 in |
| L: | 4.82 in | D: | 2.28 |
| U: | 0.625 in | BF: | 0.28 |
| LM: | 6.63 | G: | 1.44 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Assembly: | HM-H1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | LEESON WORM REDUCER | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 48C | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Product Type: | Right Angle |
| Center Distance (in): | 2.06 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.38 in | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.129 | Series: | LEESON WORM REDUCER |
| Output RPM: | 58 | Output Shaft Direction: | H1 |
| Model Code: | HM821 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 0.625 in |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Torque Rating (in-lb): | 968 in/lbs |

