How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.99 | BE: | 0.38 in |
| AJ: | 3.75 | AK: | 3 |
| D: | 2.28 | J: | 5 in |
| LM: | 6.63 | F: | 2.88 |
| AG: | 6 | U: | 0.625 in |
| Center Distance (in): | 2.06 in | B: | 5.8 |
| BD: | 4.36 | I: | 3.61 in |
| BF: | 0.28 | AE1: | 0.61 |
| C: | 6.38 in | V: | 1.94 in |
| AE2: | 0.4 | L: | 4.82 in |
| T: | 1.188 | G: | 1.44 |
Technical Specifications
| Center Distance (in): | 2.06 | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Series: | LEESON WORM REDUCER | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 48C | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | H1 |
| Product Line: | LEESON WORM REDUCER | Input Keyway: | 3/16 X 1.38 in |
| Ratio: | 30:1 | Assembly: | HM-H1 |
| Output Diameter (in): | 1.188 in | Model Code: | HM821 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 1.129 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Torque Rating (in-lb): | 968 in/lbs |

