How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.4 | BF: | 0.28 |
| I: | 3.61 in | T: | 1.438 |
| F: | 2.88 | AE1: | 0.61 |
| D: | 2.28 | Center Distance (in): | 2.06 in |
| L: | 4.82 in | G: | 1.44 |
| V: | 1.94 in | U: | 0.625 in |
| AK: | 3 | BE: | 0.38 in |
| C: | 6.38 in | J: | 5 in |
| AG: | 6 | LM: | 6.63 |
| B: | 5.8 | AD: | 4.99 |
| AJ: | 3.75 | BD: | 4.36 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.129 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Series: | LEESON WORM REDUCER |
| Bore Code: | 23 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.38 in |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Assembly: | HM-H1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Product Line: | LEESON WORM REDUCER | Output RPM: | 58 |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 48C |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.06 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Model Code: | HM821 |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Torque Rating (in-lb): | 968 in/lbs |

