How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | Center Distance (in): | 2.06 in |
| AJ: | 3.75 | BD: | 4.36 |
| AG: | 6 | C: | 6.38 in |
| J: | 5 in | F: | 2.88 |
| AE1: | 0.61 | U: | 0.625 in |
| BE: | 0.38 in | B: | 5.8 |
| LM: | 6.63 | AD: | 4.99 |
| V: | 1.94 in | D: | 2.28 |
| G: | 1.44 | I: | 3.61 in |
| BF: | 0.28 | T: | 1 |
| AE2: | 0.4 | AK: | 3 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.50 | Product Line: | LEESON WORM REDUCER |
| Center Distance (in): | 2.06 | Output Shaft Assembly Code: | H1 |
| Series: | LEESON WORM REDUCER | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 48C |
| Ratio: | 40:1 | Assembly: | HM-H1 |
| No. of Gear Reductions: | Single | Model Code: | HM821 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.916 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Output RPM: | 43 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |

